IESNA:LM-63-2002
[TEST]P1645111
[TESTLAB]INNOVATION CENTER(G2)
[ISSUEDATE]10/21/2026
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2209-782-23)
[MANUFAC] COOPER LIGHTING SOLUTIONS - STREETWORKS
[LUMCAT]VAL-T-SA1A-830-U-T3
[LUMINAIRE] VALET TUNNEL 16 LED ARRAYS 1SQUARE 18W 80CRI 3000K FIXTURE w/ TYPE II ROADWAY DISTRIBUTION OPTIC
[LAMP] (16) 3000K CCT, 80 CRI LEDS
[DRIVER] ELECTRONIC DRIVER
[_INPUT_ELECTRICAL]120 VOLTS 0.15A 18.1W
[_SEARCH_SOURCETYPE]LED
[_SEARCH_CRI]80
[_SEARCH_COLORTEMP]3000K
[_PF]0.98
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Façade, Government, Healthcare
[MORE] Hospitality, Hotel, Industrial, Institutional, Library, Manufacturing, Office, Parking, Parks, Pathway
[MORE] Pedestrian, Prison, Recreation, Residential, Retail, Roadway, Sidewalk, Site, Street, Substation, Utility
[MORE] Walkway, Warehouse, Wet Location
[_SEARCH_MOUNTING] Arm, Ceiling, Pendant, Wall
[_LIFETIME_TM21_2011] 102000
[_LIFETIME PERCENTAGE] L70(17000)
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]2461.5
TILT=NONE
16 -1 1 37 22 1 1 0.5000 0.5000 0.0000
1.000 1 18.1
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5 25 27.5 30 32.5 35 37.5 40 42.5 45 47.5 50 
 52.5 55 57.5 60 62.5 65 67.5 70 72.5 75 77.5 80 82.5 85 87.5 90 
0 5 15 25 35 45 55 57 65 75 85 90 95 105 115 125 135 145 155 165 175 180 
296.6 300.8 309.1 317.8 329.9 347.6 370.8 395.7 417.6 442.1 465.4 494.8 526.2 557.8 585.8 
616.5 651.4 688.8 742.9 801.3 847.8 881.7 909.2 923.7 890.7 799.5 641.4 365.7 158.5 73.4 51.8 
39.3 25.0 16.9 9.0 0.0 0.0 
296.6 300.5 308.4 317.1 329.9 347.2 369.4 395.5 418.5 441.4 467.5 495.7 528.7 559.5 587.4 
618.4 653.2 692.8 748.9 806.8 852.4 885.8 914.9 925.4 893.7 803.8 642.8 363.3 158.9 74.4 52.7 
40.6 25.0 17.5 9.3 0.0 0.0 
296.6 300.3 307.7 317.2 330.3 347.2 368.2 393.6 416.7 439.6 465.2 494.3 526.2 557.8 587.0 
615.8 648.9 694.8 751.7 815.8 872.7 912.6 942.9 964.8 947.5 868.5 709.8 452.8 200.1 92.2 61.5 
45.0 29.8 20.3 10.6 0.2 0.0 
296.6 301.4 308.6 317.8 330.8 346.9 365.9 389.0 413.2 435.0 461.0 488.5 521.4 553.2 588.1 
617.9 649.8 693.2 747.7 817.5 894.4 957.4 1011.7 1054.2 1065.1 1013.1 884.4 630.8 311.2 134.7 77.2 
53.6 35.8 22.7 10.4 0.2 0.0 
296.6 301.0 307.9 317.2 331.0 347.4 365.2 384.4 407.0 430.4 453.9 482.5 515.3 546.1 582.3 
615.6 647.2 687.0 745.0 819.6 912.4 998.1 1094.0 1164.4 1219.9 1224.5 1133.3 935.3 605.4 258.5 
118.9 73.4 44.8 25.7 12.3 0.4 0.0 
296.6 300.8 307.2 316.9 330.5 346.9 363.3 381.3 401.0 424.1 447.0 472.8 501.3 534.0 566.9 
601.1 639.1 682.4 738.5 814.7 913.8 1028.2 1141.6 1252.9 1363.3 1437.0 1446.2 1327.0 1072.5 665.3 
259.2 91.9 47.8 27.2 10.8 0.5 0.0 
296.6 300.8 307.0 316.4 329.4 345.8 363.6 382.0 400.6 422.0 445.3 469.4 494.1 523.6 560.6 
599.2 629.2 665.2 717.4 784.9 875.7 987.2 1115.4 1264.4 1420.8 1565.2 1665.9 1672.4 1553.4 1266.7 
847.3 405.4 117.1 50.3 21.2 2.3 0.0 
296.6 300.7 306.7 316.0 328.9 344.9 363.1 381.8 401.5 421.3 446.0 469.4 493.4 522.0 559.9 
595.7 624.4 659.2 710.1 777.8 868.1 978.5 1104.4 1252.0 1410.6 1558.7 1664.3 1681.8 1569.4 1281.1 
877.7 477.7 138.8 53.6 21.0 2.5 0.0 
296.6 300.3 305.4 314.1 326.6 342.1 360.4 380.4 399.8 420.6 444.0 468.7 491.3 519.1 552.5 
585.1 608.7 646.1 703.2 779.1 874.8 984.0 1102.1 1230.2 1364.0 1496.3 1588.7 1618.6 1531.9 1248.8 
893.3 569.1 278.4 80.4 29.4 6.2 0.0 
296.6 298.9 303.3 310.7 322.4 336.6 353.0 370.3 389.7 409.1 428.9 447.4 466.4 487.2 514.4 
540.0 567.6 617.5 687.9 777.3 880.5 996.7 1117.8 1238.8 1368.8 1470.5 1528.4 1518.8 1360.3 1088.7 
814.3 506.6 208.8 71.1 32.3 9.9 0.0 
296.6 297.0 300.3 306.7 316.7 328.5 342.8 357.3 371.6 386.2 401.9 414.2 428.7 443.5 463.6 
484.8 518.1 572.9 649.5 743.6 857.0 985.9 1124.0 1270.9 1404.2 1481.1 1483.0 1359.6 1081.7 787.0 
518.6 267.2 104.9 43.2 16.4 5.5 0.0 
296.6 298.0 300.7 306.7 316.2 328.5 340.3 354.3 367.1 380.4 392.9 403.3 414.9 428.3 446.3 
468.5 506.6 560.9 630.1 714.7 815.9 931.4 1051.3 1167.2 1247.1 1268.6 1218.3 1076.0 814.2 562.9 
349.7 172.6 73.7 33.9 14.5 4.9 0.0 
296.6 295.9 298.2 303.8 312.8 323.9 336.1 348.8 360.3 371.6 381.8 389.5 399.4 412.1 430.3 
457.6 494.1 535.2 581.0 634.5 702.5 778.2 857.9 932.7 973.6 968.6 915.7 785.8 587.0 387.4 
227.8 110.7 55.4 28.6 15.2 7.4 0.0 
296.6 297.0 298.7 303.8 313.0 323.9 335.2 345.6 354.4 361.3 367.8 373.8 382.5 394.7 402.8 
403.6 396.4 380.9 357.6 330.8 308.8 298.0 288.0 263.3 221.5 171.9 129.1 98.4 77.1 65.6 57.1 48.0 
38.8 31.0 21.5 10.9 0.0 
296.6 296.6 298.0 303.0 311.9 321.8 331.0 337.9 342.5 345.6 348.6 347.2 340.7 328.2 309.3 
284.1 252.5 216.9 183.4 157.3 136.8 122.2 110.9 102.1 95.0 87.8 80.8 74.6 68.8 63.7 57.1 49.7 40.7 
31.9 21.5 9.5 0.0 
296.6 297.7 299.1 304.2 312.5 320.6 325.3 327.5 329.8 329.6 323.9 312.3 294.0 270.5 240.7 
208.8 181.6 161.2 146.0 134.2 123.6 114.4 106.7 101.0 96.8 91.7 85.0 78.1 72.8 66.3 57.1 47.8 38.4 28.0 
17.6 3.7 0.0 
296.6 297.7 300.0 304.9 312.1 316.9 318.5 320.4 320.1 313.7 299.6 279.3 250.9 220.3 192.0 172.6 
160.1 150.2 140.5 131.7 121.5 112.3 107.9 105.8 103.2 97.3 89.8 83.9 83.9 80.1 70.0 58.5 44.1 33.2 18.7 1.6 
0.0 
296.6 295.7 299.1 304.2 309.3 311.1 313.2 315.1 310.2 295.5 274.9 246.7 214.8 188.5 170.5 157.6 
146.9 136.7 125.9 115.0 111.4 110.2 110.4 111.3 109.0 103.0 96.8 94.9 101.0 100.9 98.0 80.1 63.5 46.4 24.9 0.9 
0.0 
296.6 295.2 299.1 305.2 308.4 309.0 311.8 311.8 301.9 283.0 256.2 225.9 197.9 176.9 161.0 147.4 
135.1 121.7 110.2 106.3 104.0 103.5 105.3 107.0 104.4 100.0 95.6 100.0 103.3 100.9 92.9 76.0 62.6 46.4 23.6 0.4 
0.0 
296.6 295.4 300.1 307.2 309.0 309.3 312.1 309.0 295.0 272.8 244.6 214.6 189.7 170.3 152.9 137.5 
123.6 110.0 104.0 100.9 99.6 99.8 102.5 103.7 100.2 95.6 94.0 100.3 99.1 96.3 84.8 71.1 57.8 43.7 21.2 0.0 
0.0 
296.6 293.3 298.5 305.6 307.5 308.1 310.9 306.1 291.3 267.3 240.4 209.8 185.2 165.8 146.9 129.6 
114.8 103.9 99.6 97.2 96.6 97.5 99.5 100.7 98.9 97.5 99.3 107.0 105.3 96.3 81.1 67.2 52.7 36.7 17.3 0.0 
0.0 
296.6 292.6 297.7 304.7 306.8 307.5 310.0 305.4 290.4 268.4 239.1 208.6 185.3 165.1 145.7 128.7 
113.6 103.0 98.8 96.3 95.9 96.6 98.6 99.6 98.4 97.7 99.5 106.3 103.9 93.6 79.0 65.8 51.1 34.0 15.9 0.0 
0.0 
